
Danfoss Hansen
FF9824-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9824-01
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion - max | .02 cm³ |
| Angle (shape) | Straight |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure | 28000 Psi |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 2 | 1/4 IN |
| End type 1 | Push to Connect |
| End type 2 | NPTF |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Finish/plating | Zinc Trivalent |
| Flow rate | .6 gal/min |
| Fluid loss | .1 cm³ |
| Hex Size 1 | .75 in |
| Item type | Female Half |
| Latch type | Push/pull |
| Media | Hydraulic |
| Packaged Height | 21.5 in |
| Packaged Length | 4.125 in |
| Packaged Volume | 1906.781 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 21.5 in |
| Port size | 1/4 |
| Product material | Carbon Steel |
| Product Type | Quick Disconnect Couplings |
| Product Weight | .34 lb |
| Seal material | Buna-N |
| Sub-brand | Hansen |
| Thread sealant | No |
| Thread Size 2 | 1/4-18 |
| Trade Name | None |
| Working pressure | 7000 Psi |