Aeroquip by Danfoss
FF9841-04
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9841-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Aeroquip by Danfoss | |
| Button quantity | 0 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Inside diameter | .652499 in | |
| Item type | Hose Guard | |
| Outside diameter | 1.08 in | |
| Packaged Height | 21.5 in | |
| Packaged Length | 4.125 in | |
| Packaged Volume | 1906.781 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 21.5 in | |
| Product color/finish | Black | |
| Product Length/Depth | 8 in | |
| Product material | Polyvinyl Chloride (PVC) | |
| Product Type | Hose and Tubing Protectors | |
| Product Weight | .15 lb | |
| Sub-brand | None | |
| Trade Name | FF984 Series | |
| UPC | 678146039910 |