Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FG2638HEH5040 | |
| Certifications | DNVMSHA APPROVEDUSCG | DNVMSHA ApprovedUSCG |
| Compliances | EN853 2STISO 1436-1 TYPE 2STSAE 100R2A | EN853 2STISO 1436-1 Type 2STSAE 100R2A |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | I | Imperial inch |
| HA Packaging | X | Standard Packaging |
| Hose series | 2781 SERIES | 2781 Series |
| Hose size | 04 | Size 04 |
| Legacy fitting part number 1 | 259-4721-8-4 | |
| Legacy fitting part number 2 | 259-4721-8-4 | |
| Overall length IN | 500.5 | |
| Overall length MM | 12712 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |