HOSE ASSEMBLY OAL 522.83 inch-product-details

HOSE ASSEMBLY OAL 522.83 inch

FG2638HEH5227


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Catalog ItemFG2638HEH5227FG2638HEH5227
CertificationsDNVMSHA APPROVEDUSCGDNVMSHA ApprovedUSCG
CompliancesEN853 2STISO 1436-1 TYPE 2STSAE 100R2AEN853 2STISO 1436-1 Type 2STSAE 100R2A
Fitting angle shape 1SStraight
Fitting angle shape 2SStraight
HA Certificate of complianceNONENone
HA Length UOMIImperial inch
HA PackagingXStandard Packaging
Hose series2781 SERIES2781 Series
Hose size04Size 04
Legacy fitting part number 1259-4721-8-4259-4721-8-4
Legacy fitting part number 2259-4721-8-4259-4721-8-4
Overall length IN519.4
Overall length MM13192
Thread size 13/4-16 UNF3/4-16 UNF
Thread size 23/4-16 UNF3/4-16 UNF