FH-15X
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH-15X
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable shelves | No | |
| Assembly required | No | |
| Color | Yellow | |
| Drawer color | Yellow | |
| Drawer depth | 14.988 in | |
| Drawer height | 3.14 in | |
| Drawer material | Plastic | |
| Drawer width | 4.94 in | |
| Item type | Cabinet | |
| Machine mountable | No | |
| Material | Steel | |
| Number of drawers | 15 EA | |
| Packaged Height | 32.5 in | |
| Packaged Length | 14 in | |
| Packaged Volume | 7507.5 in³ | |
| Packaged Weight | 47 lb | |
| Packaged Width | 16.5 in | |
| Product Height | 13.625 in | |
| Product Length/Depth | 30.25 in | |
| Product Volume | 12467.727 in³ | |
| Product Weight | 45 lb | |
| Product Width | 30.25 in | |
| UNSPSC | 40183100 | |
| UPC | 725975739914 | |
| Wheels | No |