Aeroquip by Danfoss
FH9007-4048-66
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9007-4048-66
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 3 in | |
| Compatible hoses | 2651 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 3.88 in | |
| Hose cut-off factor | 1.98 in | |
| Hose dash size | -48 | |
| Inside diameter | 2.83 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 9 in | |
| Product Diameter | 6.12 in | |
| Product Height | 6.12 in | |
| Product Length/Depth | 3.89 in | |
| Product material | Brass Aluminum Bronze | |
| Product Type | Marine Military | |
| Product Volume | 145.698 in³ | |
| Product Width | 6.12 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FH9007 Series |