
Aeroquip by Danfoss
FH9009-1220-375
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9009-1220-375
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 2651 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 1.75 in |
| Hose dash size | -20 |
| Inside diameter | 1.05 in |
| Item type | Fitting Assembly |
| Outside diameter | 3.86 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 4.22 lb |
| Packaged Width | 9 in |
| Product Diameter | 3.86 in |
| Product Height | 3.86 in |
| Product Length/Depth | 2.9 in |
| Product material | Monel Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 43.209 in³ |
| Product Weight | 3.22 lb |
| Product Width | 3.86 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FH9009 Series |