![Hose Fittings 66-190109 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213775%2FID432878064934-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
FH9009-2432-66
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9009-2432-66
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | 2651 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 2.44 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.69 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 5 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 4.53 lb | |
| Packaged Width | 9 in | |
| Product Diameter | 5 in | |
| Product Height | 5 in | |
| Product Length/Depth | 3.51 in | |
| Product material | Brass Aluminum Bronze | |
| Product Type | Marine Military | |
| Product Volume | 87.75 in³ | |
| Product Weight | 3.53 lb | |
| Product Width | 5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FH9009 Series |