![Hose Fittings 66-190109 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213775%2FID432878064934-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
FH9009-4048-66
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9009-4048-66
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 3 in |
| Compatible hoses | 2651 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 3.88 in |
| Hose cut-off factor | 1.98 in |
| Hose dash size | -48 |
| Inside diameter | 2.83 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Diameter | 7 in |
| Product Height | 7 in |
| Product Length/Depth | 3.89 in |
| Product material | Brass Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 190.61 in³ |
| Product Width | 7 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FH9009 Series |