
Aeroquip by Danfoss
FH9044-2024-480
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9044-2024-480
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Compatible hoses | 1509 |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 2 3/4 IN |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 2.88 in |
| Hex Size 2 | 2.5 in |
| Hose cut-off factor | 2.48 in |
| Hose dash size | -24 |
| Inside diameter | 1.21 in |
| Item type | Fitting Assembly |
| Product Height | 3.32 in |
| Product Length/Depth | 4.72 in |
| Product material | Titanium |
| Product Type | Marine Military |
| Product Volume | 45.131 in³ |
| Product Width | 2.88 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 2 3/4-12 |
| Trade Name | FH9044 Series |