
Aeroquip by Danfoss
FH9501-1220-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9501-1220-188
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| End type 1 | Flanged | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Inside diameter | 1.693 in | |
| Item type | Flange | |
| Outside diameter | 3.812 in | |
| Product Diameter | 3.812 in | |
| Product Height | 3.812 in | |
| Product Length/Depth | .454 in | |
| Product material | Aluminum Bronze | |
| Product Type | Marine Military | |
| Product Volume | 6.596 in³ | |
| Product Width | 3.8112 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FH9501 Series |