Aeroquip by Danfoss
FH9528-2432-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9528-2432-188
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2 in | |
| Compatible hoses | 2651 | |
| End gender 2 | Male | |
| End Size 2 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | UNS | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose cut-off factor | 1.378 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.68 in | |
| Item type | Nipple | |
| Outside diameter | 1.188 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 9 in | |
| Product Diameter | 2.745 in | |
| Product Height | 2.745 in | |
| Product Length/Depth | 3.507 in | |
| Product material | Aluminium Bronze | |
| Product Type | Marine Military | |
| Product Volume | 26.425 in³ | |
| Product Width | 2.745 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 2-18 | |
| Trade Name | FH9528 Series |