
Aeroquip by Danfoss
FH9528-2432-407
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9528-2432-407
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2 in |
| Compatible hoses | 2651 |
| End gender 2 | Male |
| End Size 2 | 2 IN |
| End type 1 | Flanged |
| End type 2 | UNS |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 1.378 in |
| Hose dash size | -32 |
| Inside diameter | 1.68 in |
| Item type | Nipple |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Diameter | 2.745 in |
| Product Height | 2.745 in |
| Product Length/Depth | 3.507 in |
| Product material | Stainless Steel |
| Product Type | Marine Military |
| Product Volume | 26.425 in³ |
| Product Width | 2.745 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 2 | 2-18 |
| Trade Name | FH9528 Series |