
Aeroquip by Danfoss
FH9528-4048-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9528-4048-188
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 3 in |
| Compatible hoses | 2651 |
| Construction style | Reusable |
| End gender 2 | Male |
| End Size 1 | 3.5 IN |
| End Size 2 | 3 1/8 IN |
| End type 1 | Flanged |
| End type 2 | UN |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 1.375 in |
| Hose dash size | -48 |
| Inside diameter | 2.8 in |
| Item type | Nipple |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Diameter | 3.776 in |
| Product Height | 3.776 in |
| Product Length/Depth | 3.844 in |
| Product material | Aluminium Bronze |
| Product Type | Marine Military |
| Product Volume | 54.808 in³ |
| Product Weight | 22 lb |
| Product Width | 3.776 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 2.83 IN |
| Thread Size 2 | 3 1/8-12 |
| Trade Name | FH9528 Series |