
Aeroquip by Danfoss
FH9538-2024-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9538-2024-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 7/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Braze | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Item type | SAE 37 Male Braze Male | |
| Product Height | 2 in | |
| Product Length/Depth | 3.02 in | |
| Product material | Carbon Steel | |
| Product Type | Marine Military | |
| Product Volume | 12.08 in³ | |
| Product Width | 2 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| Trade Name | FH9538 Series | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |