Aeroquip by Danfoss
FH9538-2424-259
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9538-2424-259
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 1 7/8 IN | |
| End Size 2 | 1 1/3 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 2 in | |
| Inside diameter (bore hole size) | 1.381 in | |
| Item type | SAE 37 Male to Hose/Pipe/Tube Female | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product Height | 2 in | |
| Product Length/Depth | 3.145 in | |
| Product material | Stainless Steel | |
| Product Type | Marine Military | |
| Product Volume | 12.58 in³ | |
| Product Width | 2 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| Trade Name | FH9538 Series | |
| Tube OD 1 | 1.31 in | |
| Tube OD 2 | 1.31 in | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |