Aeroquip by Danfoss
FH9544-4040-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9544-4040-188
Product specifications
Characteristic | Value |
|---|---|
| Bolt hole diameter | .56 in |
| Brand | Aeroquip by Danfoss |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Item type | Flange |
| Product Height | 6.12 in |
| Product Length/Depth | .95 in |
| Product material | Nickel-Aluminum |
| Product Type | Marine Military |
| Product Volume | 35.582 in³ |
| Product Width | 6.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FH9544 Series |