Aeroquip by Danfoss
FH9544-4048-188
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9544-4048-188
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bolt hole diameter | .56 in | |
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Item type | Flange | |
| Product Height | 6.12 in | |
| Product Length/Depth | .95 in | |
| Product material | Nickel-Aluminum | |
| Product Type | Marine Military | |
| Product Volume | 35.582 in³ | |
| Product Width | 6.12 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FH9544 Series |