
Danfoss
FH9558-4040-188
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9558-4040-188
Product specifications
Characteristic | Value |
|---|---|
| Bolt hole diameter | .88 in |
| Brand | Danfoss |
| End type 2 | Line/Hose/Tube |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Inside diameter | 3.06 in |
| Item type | Flange |
| Product Height | 7.5 in |
| Product Length/Depth | 7.5 in |
| Product material | Nickel-Aluminum Bronze Casting |
| Product Type | Flange |
| Product Volume | 52.875 in³ |
| Product Width | .94 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | None |