
Aeroquip by Danfoss
FH9567-0610-446
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FH9567-0610-446
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 7/8 IN |
| End Size 2 | 1/2 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.25 in |
| Inside diameter (bore hole size) | .48 in |
| Item type | SAE 37 Male to Hose/Pipe/Tube Male |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product Height | 1.25 in |
| Product Length/Depth | 1.31 in |
| Product material | Carbon Steel |
| Product Type | Marine Military |
| Product Volume | 2.047 in³ |
| Product Width | 1.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | FH9567 Series |
| Tube OD 1 | .484 in |
| Tube OD 2 | .484 in |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |