Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.470 | |
| A dimension MM | 138.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2218-1210S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension MM | 27.94 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.030 | |
| Hose cut off factor MM | 102.362 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Product height in | 1.100 | |
| Product height mm | 27.940 | |
| Product length in | 5.470 | |
| Product length mm | 138.938 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 70.104 | |
| Series | FJ SERIES | FJ Series |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.980 | |
| Tube OD 1 MM | 24.890 |
