Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.470 | |
| A dimension MM | 138.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2218-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.100 | |
| Drop dimension MM | 28.00 | |
| End size 1 | -12 | -12 |
| End Type 1 | FLANGE FLAT FACE C62 | Flange Flat Face C62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 3.420 | |
| Hose cut off factor MM | 86.900 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.100 | |
| Product height in | 1.400 | |
| Product height mm | 35.560 | |
| Product length in | 6.410 | |
| Product length mm | 162.814 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.760 | |
| Product width mm | 70.104 |
