Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.400 | |
| A dimension MM | 137.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2218-1616S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.340 | |
| Drop dimension MM | 34.00 | |
| End size 1 | -16 | -16 |
| End Type 1 | FLANGE FLAT FACE C62 | Flange Flat Face C62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.780 | |
| Hose cut off factor MM | 70.600 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 1.720 | |
| Product height mm | 43.688 | |
| Product length in | 6.500 | |
| Product length mm | 165.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.110 | |
| Product width mm | 78.994 |
