Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.850 | |
| A dimension MM | 148.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2218-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.500 | |
| Drop dimension MM | 38.00 | |
| End size 1 | -20 | -20 |
| End Type 1 | FLANGE FLAT FACE C62 | Flange Flat Face C62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.900 | |
| Hose cut off factor MM | 73.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 7.100 | |
| Product length mm | 180.340 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.700 | |
| Product width mm | 93.980 |
