Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.440 | |
| A dimension MM | 163.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2231-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.810 | |
| End size 1 | -20 | -20 |
| End Type 1 | FLANGE SPECIAL | Flange Special |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.028 | |
| Hose cut off factor MM | 102.310 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.578 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 6.440 | |
| Product length mm | 163.576 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | FJ SERIES | FJ Series |
| Thread sealant | NO | No |