
Danfoss
FJ2288-13-1216S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ2288-13-1216S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Compatible hose ID | 1 in | |
| Construction style | Crimp | |
| Drop dimension | 4.33 | |
| End gender 1 | Female | |
| End Size 1 | 1 1/16 IN | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | 3.16 in | |
| Hose dash size | -16 | |
| Inside diameter | .64 in | |
| Item type | Fitting Assembly | |
| Product Height | 5.506 in | |
| Product Length/Depth | 5.47 in | |
| Product material | Carbon Steel | |
| Product Type | A/C Refrigeration Products | |
| Product Volume | 37.647 in³ | |
| Product Weight | .65 lb | |
| Product Width | 1.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-14 | |
| Trade Name | E-Z Clip System |