Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.290 | |
| A dimension MM | 261.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2401-03-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 9.100 | |
| Hose cut off factor MM | 231.140 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.500 | |
| Product height in | 1.107 | |
| Product height mm | 28.118 | |
| Product length in | 10.290 | |
| Product length mm | 261.366 | |
| Product material | CARBON STEEL | Carbon steel |