Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.410 | |
| A dimension MM | 213.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2401-04-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.600 | |
| Hose cut off factor MM | 15.240 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.100 | |
| Product height mm | 27.940 | |
| Product length in | 8.409 | |
| Product length mm | 213.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.100 | |
| Product width mm | 27.940 | |
| Series | FJ SERIES | FJ Series |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.750 | |
| Tube OD 1 MM | 19.050 |