Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.930 | |
| A dimension MM | 125.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2612-06-0608S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.160 | |
| Hose cut off factor MM | 29.700 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.310 | |
| Inside diameter MM | 7.900 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 4.930 | |
| Product length mm | 125.222 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 |