Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 33.720 | |
| A dimension MM | 856.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2643-01-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 32.550 | |
| Hose cut off factor MM | 826.718 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.600 | |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 33.720 | |
| Product length mm | 856.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.860 | |
| Product width mm | 21.844 |