Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 33.720 | |
| A dimension MM | 856.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2643-02-0808G | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE STC CONNECTOR | Female STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 32.550 | |
| Hose cut off factor MM | 826.780 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.600 | |
| Product material | CARBON STEEL | Carbon steel |