Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.940 | |
| A dimension MM | 201.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2644-04-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.560 | |
| Hose cut off factor MM | 14.224 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.652 | |
| Product height in | 0.900 | |
| Product height mm | 22.860 | |
| Product length in | 7.937 | |
| Product length mm | 201.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.900 | |
| Product width mm | 22.860 | |
| Series | FJ SERIES | FJ Series |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.490 | |
| Tube OD 1 MM | 12.450 |