Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.440 | |
| A dimension MM | 214.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2646-01-0812G | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.860 | |
| Hose cut off factor MM | 184.486 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.600 | |
| Product height in | 1.100 | |
| Product height mm | 27.940 | |
| Product length in | 8.440 | |
| Product length mm | 214.376 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.100 | |
| Product width mm | 27.940 |