Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FJ2888-1616S | FJ2888-1616S |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.250 | |
| Hex size 1 MM | 31.750 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.880 | |
| Inside diameter MM | 22.352 | |
| Product material | CARBON STEEL | Carbon steel |