Danfoss
FJ3013-09-1012S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ3013-09-1012S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | GH134 | |
| End gender 1 | Female | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Item type | Nipple Assembly | |
| Product material | Carbon Steel | |
| Product Type | A/C Refrigeration Products | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | E-Z Clip System | |
| UNSPSC | 40183100 |