Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.680 | |
| A dimension MM | 93.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.750 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 3.680 | |
| Drop dimension MM | 93.50 | |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.110 | |
| Hose cut off factor MM | 53.500 | |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.900 | |
| Product height in | 4.100 | |
| Product height mm | 104.140 | |
| Product length in | 4.100 | |
| Product length mm | 104.140 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146015112 |
