Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.030 | |
| A dimension MM | 51.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FJ3058-05-1010S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End Type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 5.610 | |
| Hose cut off factor MM | 142.494 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.377 | |
| Inside diameter MM | 9.576 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | FJ SERIES | FJ Series |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020435 |
