Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.570 | |
| A dimension MM | 40.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.250 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.330 | |
| Drop dimension MM | 8.30 | |
| End connection hex size IN | 0.563 | |
| End connection hex size MM | 14.288 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37/45 UNIVERSAL SWIVEL | Female 37/45 universal swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.910 | |
| Hose cut off factor MM | 23.000 | |
| Inside diameter IN | 0.118 | |
| Inside diameter MM | 3.000 | |
| Product height in | 0.330 | |
| Product height mm | 8.382 | |
| Product length in | 1.570 | |
| Product length mm | 39.878 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |