Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.720 | |
| A dimension MM | 69.200 | |
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FJ3066-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.270 | |
| Drop dimension MM | 32.20 | |
| End size 1 | -6 | -6 |
| End Type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product height in | 2.690 | |
| Product height mm | 68.326 | |
| Product length in | 5.440 | |
| Product length mm | 138.176 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.941 | |
| Product width mm | 23.901 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020459 |
![Hose Fittings FJ3066-101212S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215847%2FID433457422927-0101_preview.jpg&w=1920&q=75)