Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.670 | |
| A dimension MM | 144.100 | |
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FJ3066-101212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.160 | |
| Drop dimension MM | 29.60 | |
| End size 1 | -10 | -10 |
| End type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.906 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 5.670 | |
| Product length mm | 144.018 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.067 | |
| Product width mm | 27.102 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146015020 |
![Hose Fittings FJ3066-101212S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215847%2FID433457422927-0101_preview.jpg&w=1920&q=75)