Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.850 | |
| A dimension MM | 174.000 | |
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FJ3066-1616S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.620 | |
| Drop dimension MM | 41.10 | |
| End size 1 | -16 | -16 |
| End Type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 3.300 | |
| Product height mm | 83.820 | |
| Product length in | 6.850 | |
| Product length mm | 173.990 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.378 | |
| Product width mm | 35.001 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |