Hose Fittings FJ3094-S (RIGHT)

HOSE FTG, HP/12, FS/12, CS, STR

FJ3094-1212S

Catalog item:

FJ3094-1212S


Tools

Product specifications

Characteristic
Value
A dimension IN2.430
A dimension MM61.800
Angle shapeStraight
Backup hex size IN1.000
Backup hex size MM25.400
BrandDanfoss
Catalog ItemFJ3094-1212S
Compatible hose ID IN0.750
Construction StyleCrimp
End connection hex size IN1.250
End connection hex size MM31.750
End size 1-12
End Type 1Female 45 degree swivel
Finish platingDura-Kote
Hose cut off factor IN1.550
Hose cut off factor MM39.400
Inside diameter IN0.520
Inside diameter MM13.100
Product height in1.250
Product height mm31.750
Product length in2.430
Product length mm61.722
Product materialCarbon steel
Product width in1.250
Product width mm31.750
Thread size 11 1/16-14 UN

General specifications

Characteristic
Value
EAN/UPC639789265753