Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.770 | |
| A dimension MM | 95.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FJ3111-01-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 51.00 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.900 | |
| End size 1 | -8 | -8 |
| End Type 1 | TUBE-O FEMALE LONG PILOT | Tube-O female long pilot |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.230 | |
| Hose cut off factor MM | 56.642 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.320 | |
| Inside diameter MM | 8.128 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 3.770 | |
| Product length mm | 95.758 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | M20X1.5 | M20x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014993 |
