Danfoss
FJ3112-02-0810S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ3112-02-0810S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| Compatible hose ID | .63 in | |
| Compatible hoses | GH134 | |
| Drop dimension | 1.62 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .94 in | |
| Hose cut-off factor | 2.98 in | |
| Hose dash size | -10 | |
| Inside diameter | .37 in | |
| Item type | Fitting Assembly | |
| Product Height | 2.5 in | |
| Product Length/Depth | 4.99 in | |
| Product material | Carbon Steel | |
| Product Type | A/C Refrigeration Products | |
| Product Volume | 11.727 in³ | |
| Product Width | .94 in | |
| Seal part number if included | 1F40106-10 | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M20X1.5 | |
| Trade Name | E-Z Clip System | |
| UNSPSC | 40183100 | |
| UPC | 815628020480 |