Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.530 | |
| A dimension MM | 115.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FJ3112-03-1010S | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 48.00 | |
| End connection hex size IN | 1.130 | |
| End connection hex size MM | 28.700 | |
| End size 1 | -10 | -10 |
| End Type 1 | TUBE-O FEMALE LONG PILOT | Tube-O female long pilot |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.330 | |
| Hose cut off factor MM | 84.582 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 4.530 | |
| Product length mm | 115.062 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.120 | |
| Product width mm | 28.448 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | M24X1.5 | M24x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020503 |
![Hose Fittings FJ3012-03-1212S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215832%2FID433457395918-0101_preview.jpg&w=1920&q=75)