Danfoss
FJ3114-1616C
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ3114-1616C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | 1503 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 5/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | 1.5 in | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | 1.78 in | |
| Hose dash size | -16 | |
| Inside diameter | .65 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.5 in | |
| Product Length/Depth | 2.77 in | |
| Product material | Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 6.233 in³ | |
| Product Weight | .02 lb | |
| Product Width | 1.5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Trade Name | FJ3114 Series | |
| UNSPSC | 40183100 |