![Hose Fittings FJ3114-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215856%2FID433457470942-0101_preview.jpg&w=1920&q=75)
Danfoss
FJ3114-2020C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FJ3114-2020C
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 1503 |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 1 5/8 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | 2 in |
| Hose cut-off factor | 1.79 in |
| Hose dash size | -20 |
| Inside diameter | .87 in |
| Item type | Fitting Assembly |
| Product Height | 2 in |
| Product Length/Depth | 2.97 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 11.88 in³ |
| Product Width | 2 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/8-12 |
| Trade Name | FJ3114 Series |
| UNSPSC | 40183100 |