Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.500 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.150 |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.300 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 26.000 |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 3.430 |
| Product length mm | 87.122 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Working pressure max bar | 138 |
| Working pressure max psi | 200 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146147998 |
![Hose Fittings FJ3114-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215856%2FID433457470942-0101_preview.jpg&w=1920&q=75)