Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.300 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.800 |
| Product height in | 1.580 |
| Product height mm | 40.132 |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product width in | 1.430 |
| Product width mm | 36.322 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148018 |
