Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.380 |
| A dimension MM | 85.900 |
| Angle shape | Straight |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.200 |
| Hose size | -24 |
| Inside diameter IN | 1.170 |
| Inside diameter MM | 29.700 |
| Product material | Carbon steel |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
| Working pressure max bar | 138 |
| Working pressure max psi | 2000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148025 |
